Supports
Mix-and-Match Mutual and Self-Capacitance Sensing
18/22/32 buttons in Self-Capacitance
mode, for 28-/32-/48-pins, respectively
81/121/256
buttons in Mutual Capacitance mode, for 28-/32-/48-pins, respectively
One Pin per Electrode – No External
Components
Load Compensating Charge Sensing:
Parasitic capacitance
compensation
Adjustable gain for superior sensitivity
Zero Drift Over the Temperature and
VDD Range:
Auto-calibration and
recalibration of sensors
Single-Shot and Free-Running Charge
Measurement
Hardware Noise Filtering and Noise
Signal Desynchronization for High Conducted Immunity
Supports Analog Accumulation and
Digital Accumulation
Driven Shield+ for Superior Noise
Immunity and Moisture Tolerance
Any PTC X/Y line can be used
for the driven shield
All enabled sensors will be
driven at the same potential as the sensor scanned
Boost Mode for Doubled
Signal-to-Noise Ratio or 4x Faster Response Time in Mutual Capacitance Systems
Selectable Channel Change Delay
Allows Choosing the Settling Time on a New Channel, as Required
Acquisition-Start Triggered by
Command or through Auto-Triggering Feature
Low CPU Utilization through
Interrupt on Acquisition-Complete
Supported by the START QTouch® Configurator
Development Tools
Window Monitor to Compare Value to Predefined Threshold Values
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.