7.5 EEPROM Data Memory
The task of the EEPROM memory is to store nonvolatile application data. The EEPROM memory supports single- and multi-byte read and write. The EEPROM is controlled by the Nonvolatile Memory Controller (NVMCTRL).
Property | AVR® DA Family |
---|---|
Size | 512B |
Start address | 0x1400 |