39 Ordering Information

  • Available ordering options can be found by:
    Note: Automotive-grade ordering codes (VAO suffix) are set up on request and not listed in Table 39-1. To request VAO ordering codes not present on the respective product page, contact your local Microchip sales representative.
Table 39-1. Available Product Numbers
Ordering CodeFlash/SRAM

Pin

Count

Package

Type

Supply

Voltage

Temperature

Range

Carrier

Type

AVR32DA48T-E/6LX32 KB/4 KB48VQFN1.8-5.5V-40°C to +125°CTape & Reel
AVR32DA48T-E/PT32 KB/4 KB48TQFP1.8-5.5V-40°C to +125°CTape & Reel
AVR32DA32T-E/RXB32 KB/4 KB32VQFN1.8-5.5V-40°C to +125°CTape & Reel
AVR32DA32T-E/PT32 KB/4 KB32TQFP1.8-5.5V-40°C to +125°CTape & Reel
AVR32DA28T-E/SS32 KB/4 KB28SSOP1.8-5.5V-40°C to +125°CTape & Reel
AVR32DA28T-E/SO32 KB/4 KB28SOIC1.8-5.5V-40°C to +125°CTape & Reel
AVR32DA48T-I/6LX32 KB/4 KB48VQFN1.8-5.5V-40°C to +85°CTape & Reel
AVR32DA48T-I/PT32 KB/4 KB48TQFP1.8-5.5V-40°C to +85°CTape & Reel
AVR32DA32T-I/RXB32 KB/4 KB32VQFN1.8-5.5V-40°C to +85°CTape & Reel
AVR32DA32T-I/PT32 KB/4 KB32TQFP1.8-5.5V-40°C to +85°CTape & Reel
AVR32DA28T-I/SS32 KB/4 KB28SSOP1.8-5.5V-40°C to +85°CTape & Reel
AVR32DA28T-I/SO32 KB/4 KB28SOIC1.8-5.5V-40°C to +85°CTape & Reel
AVR32DA48-E/6LX32 KB/4 KB48VQFN1.8-5.5V-40°C to +125°CTray
AVR32DA48-E/PT32 KB/4 KB48TQFP1.8-5.5V-40°C to +125°CTray
AVR32DA32-E/RXB32 KB/4 KB32VQFN1.8-5.5V-40°C to +125°CTray
AVR32DA32-E/PT32 KB/4 KB32TQFP1.8-5.5V-40°C to +125°CTray
AVR32DA28-E/SS32 KB/4 KB28SSOP1.8-5.5V-40°C to +125°CTube
AVR32DA28-E/SO32 KB/4 KB28SOIC1.8-5.5V-40°C to +125°CTube
AVR32DA28-E/SP32 KB/4 KB28SPDIP1.8-5.5V-40°C to +125°CTube
AVR32DA48-I/6LX32 KB/4 KB48VQFN1.8-5.5V-40°C to +85°CTray
AVR32DA48-I/PT32 KB/4 KB48TQFP1.8-5.5V-40°C to +85°CTray
AVR32DA32-I/RXB32 KB/4 KB32VQFN1.8-5.5V-40°C to +85°CTray
AVR32DA32-I/PT32 KB/4 KB32TQFP1.8-5.5V-40°C to +85°CTray
AVR32DA28-I/SS32 KB/4 KB28SSOP1.8-5.5V-40°C to +85°CTube
AVR32DA28-I/SO32 KB/4 KB28SOIC1.8-5.5V-40°C to +85°CTube
AVR32DA28-I/SP32 KB/4 KB28SPDIP1.8-5.5V-40°C to +85°CTube
Figure 39-1. Product Identification System

To order or obtain information, for example on pricing or delivery, refer to the factory, or the listed sales office.

Note: The Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.