11.5.7 PLL Control A
| Name: | PLLCTRLA |
| Offset: | 0x10 |
| Reset: | 0x00 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | SOURCE | MULFAC[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 7 – RUNSTDBY Run Standby
This bit controls whether the Phase-Locked Loop (PLL) is always running or not.
Note:
- The requesting peripheral must take the PLL start-up time and PLL source start-up time into account.
- The oscillator signal will only be available if requested and will be available after two PLL cycles.
| Value | Description |
|---|---|
| 0 | The PLL will only run if requested by a peripheral (1) |
| 1 | The PLL will always run in Active, Idle and Standby sleep modes (2) |
Bit 6 – SOURCE Select Source for PLL
This bit controls the Phase-Locked Loop (PLL) clock source.
| Value | Name | Description |
|---|---|---|
0 | OSCHF | High-frequency internal oscillator as PLL source |
1 | EXTCLK | External clock as PLL source |
Bits 1:0 – MULFAC[1:0] Multiplication Factor
| Value | Name | Description |
|---|---|---|
0x0 | DISABLE | PLL is disabled |
0x1 | 2x | 2 x multiplication factor |
0x2 | 3x | 3 x multiplication factor |
0x3 | - | Reserved |