6.4.5.1 The X-, Y-, and Z-Registers
Working registers R26...R31 have added functions besides their general purpose usage.
These registers can form 16-bit Address Pointers for indirect addressing of data memory. These three address registers are called the X-register, Y-register, and Z-register. The Z-register can also be used as an Address Pointer for program memory.
The lowest register address holds the Least Significant Byte (LSB), and the highest register address holds the Most Significant Byte (MSB). These address registers can function as fixed displacement, automatic increment, and automatic decrement with different LD*/ST* instructions. See the Instruction Set Summary section for details.