40.1 Online Package Drawings
For the most recent package drawings:
- Go to www.microchip.com/packaging.
- Go to the package type-specific page, for example, VQFN.
- Search for either Drawing Number or Style to find the most recent package drawings.
| Pin Count | Package Type | Drawing Number | Style |
|---|---|---|---|
| 28 | SPDIP | C04-00070 | SP |
| 28 | SOIC | C04-00052 | SO |
| 28 | SSOP | C04-00073 | SS |
| 32 | VQFN | C04-21395 | RXB |
| 32 | VQFN(1) | C04-21511 | QZB |
| 32 | TQFP | C04-00074 | PT |
| 48 | VQFN | C04-00494 | 6LX |
| 48 | VQFN(1) | C04-00504 | 6MX |
| 48 | TQFP | C04-00300 | PT |
Note:
- This package type has wettable flanks and will only be available for automotive (VAO) ordering codes.