32.2 Overview
The Digital-to-Analog Converter (DAC) peripheral converts a digital value written to the Data (DATA) register to an analog voltage. The conversion range is between GND and the selected voltage reference in the Voltage Reference (VREF) peripheral. The DAC has one continuous-time output with high drive capabilities. Start the DAC conversion from the application by writing to the Data (DATA) register.