10.5.2 Control B

Name: CTRLB
Offset: 0x01
Reset: 0x30
Property: Configuration Change Protection

Bit 76543210 
 FLMAPLOCK FLMAP[1:0] APPDATAWPBOOTRPAPPCODEWP 
Access R/WR/WR/WR/WR/WR/W 
Reset 011000 

Bit 7 – FLMAPLOCK Flash Mapping Lock

Setting this bit to ‘1’ prevents further updates of FLMAP[1:0]. This bit can only be cleared by a Reset.

Bits 5:4 – FLMAP[1:0] Flash Section Mapped into Data Space

Select what part (in blocks of 32 KB) of the Flash will be mapped as part of the CPU data space and will be accessible through LD/ST instructions.

Important:
  • For devices with Flash memory sizes up to 32 KB, all Flash is mapped to the CPU data space and changing this bit field value has no effect.
  • For devices with 64 KB Flash memory, SECTION0 and SECTION2 will map the first 32 KBs of Flash (0 - 32) while SECTION1 and SECTION3 will map the last 32 KBs of Flash (32 - 64)

This bit field is not under Configuration Change Protection.

ValueNameDescription
0 SECTION0 The Flash section with address 0-32 KB is mapped into the CPU data space
1 SECTION1 The Flash section with address 0-32 KB is mapped into the CPU data space
2 SECTION2 The Flash section with address 0-32 KB is mapped into the CPU data space
3 SECTION3 The Flash section with address 0-32 KB is mapped into the CPU data space

Bit 2 – APPDATAWP Application Data Section Write Protection

Writing this bit to ‘1’ prevents further updates to the Application Data section. This bit can only be cleared by a Reset.

Bit 1 – BOOTRP Boot Section Read Protection

Writing this bit to ‘1’ will protect the BOOT section from reading and instruction fetching. If a read is issued from the other Flash sections, it will return ‘0’. An instruction fetch from the BOOT section will return a NOP instruction. This bit can only be written from the BOOT section, and it can only be cleared by a Reset. The read protection will only take effect when leaving the BOOT section after the bit is written.

Bit 0 – APPCODEWP Application Code Section Write Protection

Writing this bit to ‘1’ prevents further updates to the Application Code section. This bit can only be cleared by a Reset.