29.5.11 TRUTHn

Name: TRUTHn
Offset: 0x0B + n*0x04 [n=0..5]
Reset: 0x00
Property: Enable-Protected

Bit 76543210 
 TRUTH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – TRUTH[7:0] Truth Table

These bits determine the output of LUTn according to the LUTn-TRUTHSEL[2:0] inputs.

Bit NameValueDescription
TRUTH[0]0The output of LUTn is ‘0’ when the inputs are ‘0x0’
1The output of LUTn is ‘1’ when the inputs are ‘0x0’
TRUTH[1]0The output of LUTn is ‘0’ when the inputs are ‘0x1’
1The output of LUTn is ‘1’ when the inputs are ‘0x1’
TRUTH[2]0The output of LUTn is ‘0’ when the inputs are ‘0x2’
1The output of LUTn is ‘1’ when the inputs are ‘0x2’
TRUTH[3]0The output of LUTn is ‘0’ when the inputs are ‘0x3’
1The output of LUTn is ‘1’ when the inputs are ‘0x3’
TRUTH[4]0The output of LUTn is ‘0’ when the inputs are ‘0x4’
1The output of LUTn is ‘1’ when the inputs are ‘0x4’
TRUTH[5]0The output of LUTn is ‘0’ when the inputs are ‘0x5’
1The output of LUTn is ‘1’ when the inputs are ‘0x5’
TRUTH[6]0The output of LUTn is ‘0’ when the inputs are ‘0x6’
1The output of LUTn is ‘1’ when the inputs are ‘0x6’
TRUTH[7]0The output of LUTn is ‘0’ when the inputs are ‘0x7’
1The output of LUTn is ‘1’ when the inputs are ‘0x7’