22.3.6 Sleep Mode Operation

The TCB peripheral is disabled by default when in the Standby sleep mode.

The peripheral can stay fully operational in the Standby sleep mode by writing a '1' to the Run Standby (RUNSTDBY) bit in the Control A (TCBn.CTRLA) register.

All operations are halted in the Power-Down sleep mode.