54.6.2 ICM Control Register

Name: ICM_CTRL
Offset: 0x04
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RMEN[3:0]RMDIS[3:0] 
Access WWWWWWWW 
Reset  
Bit 76543210 
 REHASH[3:0] SWRSTDISABLEENABLE 
Access WWWWWWW 
Reset  

Bits 15:12 – RMEN[3:0] Region Monitoring Enable

Monitoring is activated by default.

ValueDescription
0

No effect

1

When bit RMEN[i] is set to one, the monitoring of region with identifier i is activated.

Bits 11:8 – RMDIS[3:0] Region Monitoring Disable

ValueDescription
0

No effect

1

When bit RMDIS[i] is set to one, the monitoring of region with identifier i is disabled.

Bits 7:4 – REHASH[3:0] Recompute Internal Hash

ValueDescription
0

No effect

1

When REHASH[i] is set to one, Region i digest is re-computed. This bit is only available when region monitoring is disabled.

Bit 2 – SWRST Software Reset

ValueDescription
0

No effect

1

Resets the ICM.

Bit 1 – DISABLE ICM Disable Register

ValueDescription
0

No effect

1

The ICM is disabled. If a region is active, this region is terminated.

Bit 0 – ENABLE ICM Enable

ValueDescription
0

No effect

1

When set to one, the ICM is activated.