57.1 Absolute Maximum Ratings
|
Storage Temperature -60°C to + 150°C Voltage on Input Pins with Respect to Ground -0.3V to + 4.0V Maximum Operating Voltage VDDPLL, VDDUTMIC, VDDCORE 1.4V Maximum Operating Voltage VDDIO, VDDUTMII, VDDPLLUSB, VDDIN 4.0V Total DC Output Current on all I/O lines: 150 mA |
Note: 1. Stresses beyond those listed under “Absolute Maximum Ratings” may
cause permanent damage to the device. This is a stress rating only and
functional operation of the device at these or other conditions beyond those
indicated in the operational sections of this specification is not implied.
Exposure to absolute maximum rating conditions for extended periods may
affect device reliability.
|
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| TA | Operating Temperature | ¯ | -40 | ¯ | 105 | °C |
| TJ | Junction Temperature | ¯ | -40 | ¯ | 125 | °C |
| RJA | Junction-to-ambient Thermal Resistance | TFBGA144 | ¯ | 45 | ¯ | °C/W |
| LQFP144 | - | 36 | - | |||
| TFBGA100 | ¯ | 47 | ¯ | |||
| LQFP100 | ¯ | 41 | ¯ | |||
| LQFP64 | ¯ | 46 | ¯ | |||
| PD | Power Dissipation | AtTA= 85°C, TFBGA144 | ¯ | ¯ | ¯ | mW |
| AtTA= 105°C TFBGA144 | ¯ | ¯ | 425 | |||
| PD | Power Dissipation | At TA = 85°C,LQFP144 | ¯ | ¯ | 1047 | mW |
| At TA = 105°C,LQFP144 | ¯ | ¯ | 523 | mW | ||
| PD | Power Dissipation | At TA = 85°C, TFBGA100 | ¯ | ¯ | 814 | mW |
| At TA = 105°C, TFBGA100 | ¯ | ¯ | 407 | mW | ||
| PD | Power Dissipation | At TA = 85°C, LQFP100 | ¯ | ¯ | 938 | mW |
| At TA = 105°C, LQFP100 | ¯ | ¯ | 469 | mW | ||
| PD | Power Dissipation | At TA = 85°C, LQFP64 | ¯ | ¯ | 833 | mW |
| At TA = 105°C, LQFP64 | ¯ | ¯ | 417 | mW |