1 Configuration Summary

The SAM E70/S70/V70/V71 devices differ in memory size, package and features. The following tables summarize the different configurations.

Table 1-1. SAM V71 Family Features (With CAN-FD, Ethernet AVB and Media LB)
DeviceFlash Memory (KB)Multi-port SRAM Memory (KB)PinsPackagesDigital PeripheralsAnalog
USB (see Note)USART/UARTQSPIUSART (SPI Mode)TWIHSHSMCI port/bitsCAN-FDEthernet AVBMedia LBImage Sensor Interface (ISI)SPI0SPI1External Bus Interface (EBI)DMA ChannelsSSCETMTimer Counter ChannelsTimer Counter Channels I/OI2SCI/O Pins12-bit ADC ChannelsAnalog ComparatorsDAC (Channels)
ATSAMV71Q19512256144LQFP, TFBGAHS3/5Y331/42MII, RMIIY12 -bitYYY24YY1236211424Y2
ATSAMV71Q201024384
ATSAMV71Q212048
ATSAMV71N19512256100LQFP, TFBGAHS3/5Y331/42MII, RMIIY12 -bitYNN24YY12917510Y2
ATSAMV71N201024384
ATSAMV71N212048
ATSAMV71J1951225664LQFP-0/5SPI only02N1RMIIY8-bitNNN24YY1230445Y1
ATSAMV71J201024384
ATSAMV71J212048
Note: HS = High-Speed and FS = Full-Speed.
Table 1-2. SAM E70 Family Features (With CAN-FD and Ethernet AVB)
DeviceFlash Memory (KB)Multi-port SRAM Memory (KB)PinsPackagesDigital PeripheralsAnalog
USB (see Note)USART/UARTQSPIUSART (SPI Mode)TWIHSHSMCI port/bitsCAN-FDEthernet AVBImage Sensor Interface (ISI)SPI0SPI1External Bus Interface (EBI)DMA ChannelsSSCETMTimer Counter ChannelsTimer Counter Channels I/OI2SCI/O Pins12-bit ADC ChannelsAnalog ComparatorsDAC (Channels)
ATSAME70Q19512256144LQFP, LFBGA, UFBGAHS3/5Y331/42MII, RMII12 -bitYYY24YY1236211424Y2
ATSAME70Q201024384
ATSAME70Q212048
ATSAME70N19512256100LQFP, TFBGAHS3/5Y331/42MII, RMII12 -bitYNN24YY12917510Y2
ATSAME70N201024384
ATSAME70N212048
ATSAME70J1951225664LQFP-0/5SPI only02N1RMII8-bitNNN24YY1230445Y1
ATSAME70J201024384
ATSAME70J212048
Note: HS = High-Speed and FS = Full-Speed.
Table 1-3. SAM V70 Family Features (With CAN-FD, Without Ethernet Control)
DeviceFlash Memory (KB)Multi-port SRAM Memory (KB)PinsPackagesDigital PeripheralsAnalog
USB (see NoteUSART/UARTQSPIUSART (SPI Mode)TWIHSHSMCI port/bitsMedia LBCAN-FDImage Sensor Interface (ISI)SPI0SPI1External Bus Interface (EBI)DMA ChannelsSSCETMTimer Counter ChannelsTimer Counter Channels I/OI2SCI/O Pins12-bit ADC ChannelsAnalog ComparatorsDAC (Channels)
ATSAMV70Q19512256144LQFP, TFBGAHS3/5Y331/4Y212 -bitYYY24YY1236211424Y2
ATSAMV70Q201024384
ATSAMV70N19512256100LQFP, TFBGAHS3/5Y331/4Y212 -bitYNN24YY12917510Y2
ATSAMV70N201024384
ATSAMV70J1951225664LQFP-0/5SPI only02NN18-bitNNN24YY1230445Y1
ATSAMV70J201024384
Note: HS = High-Speed and FS = Full-Speed.
Table 1-4. SAM S70 Family Features (Without CAN-FD, Ethernet AVB and Media LB)
DeviceFlash Memory (KB)Multi-port SRAM Memory (KB)PinsPackagesDigital PeripheralsAnalog
USB (see Note)USART/UARTQSPIUSART (SPI Mode)TWIHSHSMCI port/bitsImage Sensor Interface (ISI)SPI0SPI1External Bus Interface (EBI)DMA ChannelsSSCETMTimer Counter ChannelsTimer Counter Channels I/OI2SCI/O Pins12-bit ADC ChannelsAnalog ComparatorsDAC Channels
ATSAMS70Q19512256144LQFP, LFBGA, UFBGAHS3/5Y331/412 -bitYYY24YY1236211424Y2
ATSAMS70Q201024384
ATSAMS70Q212048
ATSAMS70N19512256100LQFP, TFBGA, VFBGAHS3/5Y331/412 -bitYNN24YY12917510Y2
ATSAMS70N201024384
ATSAMS70N212048
ATSAMS70J1951225664LQFP, QFN HS (for QFN only)0/5SPI only02N8-bitNNN24YY1230445Y1
ATSAMS70J201024384
ATSAMS70J212048
Note: HS = High-Speed and FS = Full-Speed.