2.4 Filter for DAC
This filter is an 8-order Butterworth low-pass filter with 1V/V gain. The cut-off frequency is designed to be 4kHz with 0.5dB allowable pass band ripple.
As shown in the figure below, the curve is based on measured data of the filter on the board.