1.1 Features

  • ATmega4808 AVR Microcontroller
  • ATWINC1510 Wi-Fi Module
  • ATECC608A CryptoAuthentication™ Device
  • Preconfigured for Microchip Accounts with Different Cloud Providers
    • Google Cloud IoT Core
    • Amazon Web Services (AWS)
  • Four User LEDs
  • Two Mechanical Buttons
  • TEMT6000 Light Sensor
  • MCP9808 Temperature Sensor
  • mikroBUS Socket
  • On-board Debugger
    • Board identification in Atmel Studio and Microchip MPLAB X
    • One green board power and status LED
    • Virtual serial port (USB CDC)
    • Two logic analyzer channels (debug GPIO)
  • USB and Battery Powered
  • MCP73871 Li-Ion/LiPo Battery Charger
  • Fixed 3.3V