2.2 Design Documentation and Relevant Links
The following list contains links to the most relevant documents and software for the AVR-IoT Wx.
- AVR-IoT WG website - Find schematics, design files, and purchase the board. Set up for Google Cloud IoT Core.
- AVR-IoT WG on microchipDIRECT - Purchase this board on Microchip Direct.
- AVR-IoT WA website - Find schematics, design files, and purchase the board. Set up for Amazon Web Services.
- AVR-IoT WA on microchipDIRECT - Purchase this board on Microchip Direct.
- Microchip IoT Developer Guides for AWS - Learn IoT Design in AWS.
- MPLAB Data Visualizer - MPLAB Data Visualizer is a program used for processing and visualizing data. The Data Visualizer can receive data from various sources such as serial ports and on-board debugger’s Data Gateway Interface, as found on Curiosity Nano and Xplained Pro boards.
- Atmel Studio - Free IDE for the development of C/C++ and assembler code for microcontrollers.
- MPLAB® X IDE - MPLAB X IDE is a software program that runs on a PC (Windows®, Mac OS®, Linux®) to develop applications for Microchip microcontrollers and digital signal controllers. It is called an Integrated Development Environment (IDE) because it provides a single integrated “environment” to develop code for embedded microcontrollers.
- IAR Embedded Workbench® for AVR® - This is a commercial C/C++ compiler that is available for AVR microcontrollers. There is a 30-day evaluation version as well as a 4 KB code-size-limited kick-start version available from their website.
- Atmel START - Atmel START is an online tool that hosts code examples, helps the user to select and configure software components, and tailor your embedded application in a usable and optimized manner.
- Microchip Sample Store - Microchip sample store where you can order samples of devices.