4.3 Motor Start-Up and AC Calibration
To start the fan motor, utilize the function fan_start() given below. This
function invokes a series of other functions which will be described
chronologically.
void fan_start(void)
{
ac_trig_event_disable();
tcd_enable();
ac_calibration();
ac_trig_event_enable();
}
ac_trig_event_disable() disconnects the AC trigger event from the CCL
RS-latch, disabling the current spike detector.
void ac_trig_event_disable(void)
{
AC0.INTCTRL &= ~AC_CMP_bm;
EVSYS.CHANNEL0=EVSYS_CHANNEL0_OFF_gc;
EVSYS.USERTCD0INPUTA = EVSYS_USER_OFF_gc;
EVSYS.USEREVSYSEVOUTD = EVSYS_USER_OFF_gc;
}
tcd_enable() then turns on the fan motor by enabling the TCD
peripheral.
void tcd_enable(void)
{
TCD0.CTRLA = TCD_ENABLE_bm;
TCD0.CTRLE = TCD_RESTART_bm;
}
ac_calibration() increases the triggering point of the AC in 50 mV
increments until no trigger happens within 100 ms. This is done on every start-up to
ensure optimal detection conditions and to avoid false positives. The current draw of
some motors is affected by temperature and other physical conditions.
void ac_calibration(void) { PORTB.DIRSET = PIN3_bm; PORTB.OUTCLR = PIN3_bm; uint8_t calibrating = 1; uint16_t ac_trigger_voltage_mv=AC_TRIGGER_VOLTAGE_MV_INIT; AC0.INTCTRL = AC_INTMODE_NORMAL_POSEDGE_gc; while (calibrating) { ac_trigger_voltage_mv += 50; AC0.DACREF = ac_calculate_trigger_voltage(ac_trigger_voltage_mv); _delay_ms(100);//Allow some time for the flag to be raised if (!(AC0.STATUS & AC_CMPIF_bm)) { calibrating=0; PORTB.OUTSET =PIN3_bm; } AC0.STATUS=AC_CMPIF_bm; } }
ac_trig_event_enable() reconnects the AC trigger event to the CCL,
making the system ready to detect a current spike event.
void ac_trig_event_enable(void)
{
AC0.INTCTRL = AC_INTMODE_NORMAL_POSEDGE_gc | AC_CMP_bm;
EVSYS.SWEVENTA = EVSYS_SWEVENTA_CH1_gc;
EVSYS.CHANNEL0=EVSYS_CHANNEL0_CCL_LUT0_gc; //Output from the RS latch as trigger
EVSYS.USERTCD0INPUTA=EVSYS_USER_CHANNEL0_gc;
EVSYS.USEREVSYSEVOUTD = EVSYS_USER_CHANNEL0_gc;
}