1.5 Key Differences from AVR® Studio 4 and AVR32 Studio
The model-based simulator uses the same technology used in AVR Studio 4, also known as “Simulator 2”. It has been extended to support modeling of 32-bit UC3 and Arm® devices as well, but Arm models are not publicly distributed.
The instruction set simulator from AVR32 Studio is presently not available in Microchip Studio. The model-based simulator is used instead.