4.1 Identifying Product ID and Revision
To identify the revision and product identifier of the AVR Programming Adapter inspect the sticker on the bottom side of the PCB. All boards have the identifier, revision, serial number, and manufacturing date printed in plain text as 02-NNNNN/RR SN: MMMSSSSSS [Manufacturing date], where “NNNNN” is the identifier, “RR” is the revision, "MMM" is the manufacturer, and "SSSSSS" is the serial number.
The serial number string has the following format:
"NNNNNRRMMMSSSSSS"
N = product identifier
R = revision
M = manufacturer
S = serial number
The product identifier for AVR Programming Adapter is 02-00415.