1.3 Design Documentation and Relevant Links
The following list contains links to the most relevant documents and software for the AVR Programming Adapter:
- MPLAB Discover - MPLAB Discover is a tool to help you find Microchip example projects and collateral for Microchip devices.
- MPLAB® X IDE - MPLAB X IDE is a software program that runs on a PC (Windows®, Mac OS®, Linux®) to develop applications for Microchip microcontrollers and digital signal controllers. It is named an Integrated Development Environment (IDE) because it provides a single integrated “environment” to develop code for embedded microcontrollers.
- MPLAB® Xpress Cloud-Based IDE - MPLAB Xpress Cloud-Based IDE is an online development environment containing the most popular features of our award-winning MPLAB X IDE. This simplified and distilled application is a faithful reproduction of our desktop-based program, allowing users an easy transition between the two environments.
- Microchip Sample Store - Microchip sample store where one can order samples of devices.
- AVR Programming Adapter website - This webpage contains kit information, the latest user guide, and design documentation.
- AVR Programming Adapter on Microchip Direct - Purchase this kit on Microchip Direct.