Version History
| Version | Changes |
|---|---|
| 3.0 |
The following items have been added/updated: MCC Melody AVR® Diagnostic Library (rev 1.0.0) replaced MCC AVR® ISO 26262 Diagnostic Library, rev. 2.0.0 MCC Melody AVR® Diagnostic Library - release notes (rev A) replaced MCC AVR® ISO 26262 Diagnostic Library – release notes, rev. A |
| 2.0 |
The packages have been updated as follows: ISO 26262 FMEDA for ATtiny21, rev. C ISO 26262 FMEDA for ATtiny41x and ATtiny81x, rev. C ISO 26262 FMEDA for ATtiny161x, rev. H ISO 26262 FMEDA for ATtiny321x, rev. F Safety Manual for tinyAVR® 1, rev. C replaced with Safety Manual for tinyAVR®, megaAVR® and AVR® Ex rev A. |
| 1.0 |
Packages created. Include the following items: ISO 26262 FMEDA for ATtiny21, rev. B ISO 26262 FMEDA for ATtiny41x and ATtiny81x, rev. B ISO 26262 FMEDA for ATtiny161x, rev. G ISO 26262 FMEDA for ATtiny321x, rev. E Safety Manual for tinyAVR® 1 microcontroller family, rev. C MCC AVR® ISO 26262 Diagnostic Library, rev. 2.0.0 MCC AVR® ISO 26262 Diagnostic Library – release notes, rev. A |