1 What is the AVR8 MEGA Pins Driver?
The AVR8 MEGA Pins Driver provides the firmware implementations of device pins used by the peripherals.
Features
- Generates GPIO Pin APIs
- Generates I/O Ports Registers
The AVR8 MEGA Pins Driver provides the firmware implementations of device pins used by the peripherals.
Features
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.