35.7 Register Definitions: Serial Peripheral Interface

Long bit name prefixes for the SPI peripherals are shown in the table below where “x” refers to the SPI instance number. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 35-4. SPI Long Bit Name Prefixes
Peripheral Bit Name Prefix
SPI1 SPI1
SPI2 SPI2