48.3.3 Power-Down Current (IPD)(1,2)
| Standard Operating Conditions (unless otherwise stated) | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. +85°C | Max. +125°C | Units | Conditions | ||
| VDD | VREGPM | Note | ||||||||
| D200 | IPD | IPD Base | — | 1 | 3 | 4 | μA | 3.0V | ‘b11 |
|
| — | 0.5 | 4.0 | 9.0 | μA | 3.0V | ‘b10 |
||||
| — | 38.0 | 53.0 | 68.9 | μA | 3.0V | ‘b01 |
||||
| — | 171 | 200 | 245 | μA | 3.0V | ‘b00 |
||||
| D201 | IPD_WDT | Low-Frequency Internal Oscillator/WDT | — | 1.41 | 3.50 | 4.50 | μA | 3.0V | ‘b11 |
|
| D202 | IPD_SOSC | Secondary Oscillator (SOSC) | — | 2.1 | 4.6 | 7.9 | μA | 3.0V | ‘b11 |
|
| D203 | IPD_LPBOR | Low-Power Brown-out Reset (LPBOR) | — | 1.2 | 3.2 | 4.2 | μA | 3.0V | ‘b11 |
|
| D204 | IPD_FVR_BUF1 | FVR Buffer 1 (ADC) | — | 183 | 215 | 221 | μA | 3.0V | ‘b11 |
|
| D204A | IPD_FVR_BUF2 | FVR Buffer 2 (DAC/CMP) | — | 59.0 | 74.2 | 90.7 | μA | 3.0V | ‘bx1 or ‘b10 |
|
| D205 | IPD_BOR | Brown-out Reset (BOR) | — | 16.6 | 20.4 | 20.8 | μA | 3.0V | ‘b11 |
|
| D206 | IPD_HLVD | High/Low Voltage Detect (HLVD) | — | 16.6 | 20.8 | 22.5 | μA | 3.0V | ‘b11 |
|
| D207 | IPD_ADCA | ADC - Active | — | 485 | 789 | 790 | μA | 3.0V | ‘bx1 or ‘b10 |
ADC is converting (Note 4) |
| D208 | IPD_CMP | Comparator | — | 60 | 95 | 105 | μA | 3.0V | ‘b11 |
|
| D209 | IPD_OPA | Operational Amplifier | — | 0.959 | 1.67 | 1.73 | mA | 3.0V | ‘b01 |
Charge Pump On; VICM = VDD/2 |
| — | 680 | 1.2 | 1.4 | μA | 3.0V | ‘b01 |
Charge Pump Off; VICM = VDD/2 | |||
|
* These parameters are characterized but not tested. † Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|
||||||||||