10 Fixed-Point Arithmetic Support
The MPLAB® XC32 C Compiler for PIC32A MCU supports fixed-point arithmetic according to the N1169 draft of ISO/IEC TR 18037. The ISO C99 technical report on Embedded C, can be accessed using the following link:
www.open-std.org/JTC1/SC22/WG14/www/projects#18037
This chapter describes the implementation-specific details of the types and operations supported by the compiler under this draft standard.