8 Differences Between MPLAB® XC32 and C Standard
This compiler conforms to the C language standard, specifically C90 (ISO/IEC 9899:1990) and C99 (ISO/IEC 9899:1999). It is referred to as the C90 or C99 Standard in this manual.
This compiler conforms to the C language standard, specifically C90 (ISO/IEC 9899:1990) and C99 (ISO/IEC 9899:1999). It is referred to as the C90 or C99 Standard in this manual.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.