28.2.20 __builtin_fbcl_32
Description:
Finds the first bit-change from the left; skipping the sign bit. The first bit to the right of the sign bit is numbered 0, increasing to the right.
Example:
int result;
int32_t val_1 = 2048;
int32_t val_2 = -2048;
result = __builtin_fbcl_32(val_1);
result = __builtin_fbcl_32(val_2);The first bit change for 2048 == 0x0000.0800 == 0b0000.0000.0000.0000.0000.1000.0000.0000 is 19. The first bit change for -2048 == 0xFFFF.F800 == 0b1111.1111.1111.1111.1111.1000.0000.0000 is 20.
Prototype
int __builtin_fbcl_32(int32_t x);Arguments
x - value to inspect
Return Value
Returns the position of the first bit change from the left, skipping the sign bit. The value is
sign-extended to int.
Machine Instruction
fbcl.lError Messages
None.