6.6.1.16 -msmall-code
Compile using the small code model. Called functions are assumed to be proximate within 32 Kwords of the caller (This is the default).
Compile using the small code model. Called functions are assumed to be proximate within 32 Kwords of the caller (This is the default).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.