4.4.3 How Do I Share Data Between Interrupt and Main-line Code?

Variables accessed from both interrupt and main-line code can easily become corrupted or misread by the program. The volatile qualifier tells the compiler to avoid performing optimizations on such variables. This will fix some of the issues associated with this problem.

9.8.2 Volatile Type Qualifier