7.1 Device Support
As discussed in the Compiler Overview section, the compiler supports all Microchip 32-bit MCU PIC32A devices.
To determine the device support for your version of the compiler, consult
the file Readme file in the pic32a/docs
subfolder of the compiler installation folder.