1.5.1.4.4 SRV_STORAGE_BN_INFO_CONFIG Struct

C

typedef struct {
	uint16_t cfgKey;
	uint16_t macLnidOffset;
	uint8_t confSar;
	uint8_t confModBcnAuto;
	uint8_t confRmForced;
	uint8_t confBcnSwitchRate;
	uint8_t confSecProf;
} SRV_STORAGE_BN_INFO_CONFIG;

Summary

Structure and key to define the Base Node configuration information that needs to be kept in non-volatile storage.

Description

This data type defines the structure and key to define the Base Node configuration information used by the PRIME Stack that needs to be kept in non-volatile storage.

Remarks

None.