1.5.4.4 Library Interface
The PRIME Time Management service library provides the following interfaces:
| Name | Description |
|---|---|
| SRV_TIME_MANAGEMENT_GetTimeUS64 | Gets the value of a counter and converts it to a 64-bit variable in microseconds |
| SRV_TIME_MANAGEMENT_GetTimeUS | Gets the value of a counter and converts it to a 32-bit variable in microseconds |
| SRV_TIME_MANAGEMENT_USToCount | Converts a given time to microseconds and returns the equivalent value in cycles |
| SRV_TIME_MANAGEMENT_CountToUS | Converts a given time in cycles and returns the equivalent value in microseconds |
| SRV_TIME_MANAGEMENT_CbRegisterUS | Registers a function with the time system service to be called back when the requested number of microseconds have expired (either once or repeatedly) |
| SRV_TIME_MANAGEMENT_CbRegisterMS | Registers a function with the time system service to be called back when the requested number of microseconds have expired (either once or repeatedly) |