1.3.5.1.2 PRIME_API_INITIALIZE Function Pointer

C

typedef void (*PRIME_API_INITIALIZE)(PRIME_API_INIT *init, bool isRestart, 
    uint8_t primeVersion);

Summary

Function pointer to initialize the PRIME Stack.

Description

This function pointer is used to initialize the PRIME Stack.

Remarks

None.