1.2.1 PRIME_STACK_INIT Struct

C

typedef struct
{
    /* PAL index from configuration */
    uint8_t palIndex;
    /* USI port for Management Plane */
    uint8_t mngPlaneUsiPort;
} PRIME_STACK_INIT;

Summary

Defines the data required to initialize the PRIME Stack.

Description

This data type defines the data required to initialize the PRIME Stack and all of its components.

Remarks

None.