Resolved the connection failure issue that were
occasionally seen when connecting the RN4870/71 module to the Xiaomi Mi 10 Pro by adding an
extra slot to increase scan window size.
Resolved the data transfer problem that happens when starting transmission after the first connection with a peer device.
Resolved the problem when the module becomes unresponsive when flow control feature is enabled using SR command.
Rev: A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.