When set passkey command SP,<6 digit pin> is used, the DisplayYesNo authentication mode SA,1 does not use the set 6 digit passkey.
The total number of private characteristics that can be created using PS and PC commands are limited to 24 (3 services with 8 characteristics each) and not 32 characteristics (4 services with 8 characteristics each). Also any native services and characteristics enabled by SS command count towards the total characteristics limit.
Rev: A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.