2.3 Resolved Issues

  • Resolved the problem of temperature sensor which returns the inaccurate values.
  • Resolved issue where the RN4870/71 does not correctly establish connection with DLE feature enabled, with a peer device that has DLE feature enabled. The module should now be able to communicate with a higher throughput via DLE, when connected to a peer device which has DLE feature enabled.
  • Resolved problem where device becomes unresponsive, when the module is reset repeatedly with the RN4870/71 scripting feature.