1.2.1.2 Touch Library Module Version

Note: The module version details are not applicable for 8-bit PIC devices as the touch libraries are provided in source form.

Release v4.3.0 Module Information

Table 1-1. 8-bit AVR & 16-bit dsPIC MCUs Acquisition Module
Acquisition ModulesModule IdXC8 Compiler VersionModule Version
ATmega328PB Autotune0x0001v2.401.4
ATmega328PB Runtime0x0003v2.401.4
ATtiny81x0x0007v2.401.4
ATtiny81x Runtime0x0008v2.401.5
ATtiny161x, ATtiny321x Autotune0x0017v2.401.5
ATtiny161x, ATtiny321x Runtime0x0018v2.401.5
ATmega324PB Autotune0x000Cv2.401.5
ATmega324PB Runtime0x0011v2.401.5
AVR DA0X0037V2.401.2
AVR DA Boost mode acquisition(4P)0X0038V2.402.1
ATtiny161x, ATtiny321x Boost mode acquisition(4P)0x001bv2.402.1
ATtiny161x, ATtiny321x Boost mode acquisition(4P) RunTime0x001dv2.402.1
Table 1-2. 16-bit dsPIC MCUs Acquisition Module
Acquisition ModulesModule IdXC16 Compiler VersionModule Version
dsPIC33CK0x004dv2.161.0
DSPIC33CH0x004dv2.161
Table 1-3. Post Processing Module
Post-Processing ModulesModule IdXC8 Compiler Version Module Version
Keys 0x0002v2.401.4
Frequency Hop Autotune0x0004v2.401.2
Frequency Hop 0x0006v2.401.1
Scroller0x000Bv2.401.2
Surface - Single contact0x0021v2.401.5
Surface - Dual contact indication0x0025v2.401.1
Gestures0x0023v2.401.1
Surface 32x32 Single Contact0x003Bv2.401.0
Surface 32x32 - Dual contact indication0x003Cv2.401.1

Release v4.2.0 Module Information

Table 1-4 1-7 1-10. 8-bit AVR & 16-bit dsPIC MCUs Acquisition Module
Acquisition ModulesModule IdXC8 Compiler VersionModule Version
ATmega328PB Autotune0x0001v2.401.4
ATmega328PB Runtime0x0003v2.401.4
ATtiny81x0x0007v2.401.4
ATtiny81x Runtime0x0008v2.401.5
ATtiny161x, ATtiny321x Autotune0x0017v2.401.5
ATtiny161x, ATtiny321x Runtime0x0018v2.401.5
ATmega324PB Autotune0x000Cv2.401.5
ATmega324PB Runtime0x0011v2.401.5
AVR DA0X0038V2.402.1
ATtiny161x, ATtiny321x Boost mode acquisition(4P)0x001bv2.402.1
ATtiny161x, ATtiny321x Boost mode acquisition(4P) RunTime0x001dv2.402.1
Table 1-5 1-8 1-11. 16-bit dsPIC MCUs Acquisition Module
Acquisition ModulesModule IdXC16 Compiler VersionModule Version
dsPIC33CK0x004dv2.161.0
DSPIC33CH0x004dv2.161
Table 1-6 1-9 1-12. Post Processing Module
Post-Processing ModulesModule IdXC8 Compiler Version Module Version
Keys 0x0002v2.401.4
Frequency Hop Autotune0x0004v2.401.2
Frequency Hop 0x0006v2.401.1
Scroller0x000Bv2.401.2
Surface - Single contact0x0021v2.401.5
Surface - Dual contact indication0x0025v2.401.1
Gestures0x0023v2.401.1
Surface 32x32 Single Contact0x003Bv2.401.5
Surface 32x32 - Dual contact indication0x003Cv2.401.1

Release v4.1.0 Module Information

Table 1-4 1-7 1-10. 8-bit AVR & 16-bit dsPIC MCUs Acquisition Module
Acquisition ModulesModule IdXC8 Compiler VersionModule Version
ATmega328PB Autotune0x0001v2.401.4
ATmega328PB Runtime0x0003v2.401.4
ATtiny81x0x0007v2.401.4
ATtiny81x Runtime0x0008v2.401.5
ATtiny161x, ATtiny321x Autotune0x0017v2.401.5
ATtiny161x, ATtiny321x Runtime0x0018v2.401.5
ATmega324PB Autotune0x000Cv2.401.5
ATmega324PB Runtime0x0011v2.401.5
AVR DA0x0037v2.401.2
Table 1-5 1-8 1-11. 16-bit dsPIC MCUs Acquisition Module
Acquisition ModulesModule IdXC16 Compiler VersionModule Version
dsPIC33CK0x004dv2.161.0
Table 1-6 1-9 1-12. Post Processing Module
Post-Processing ModulesModule IdXC8 Compiler Version Module Version
Keys 0x0002v2.401.4
Frequency Hop Autotune0x0004v2.401.2
Frequency Hop 0x0006v2.401.1
Scroller0x000Bv2.401.2
Surface - Single contact0x0021v2.401.5
Surface - Dual contact indication0x0025v2.401.1
Gestures0x0023v2.401.1
Surface 32x32 Single Contact0x003Bv2.401.5
Surface 32x32 - Dual contact indication0x003Cv2.401.1

Release v4.0.0 Module Information

Table 1-4 1-7 1-10. 8-bit AVR & 16-bit dsPIC MCUs Acquisition Module
Acquisition ModulesModule IdXC8 Compiler VersionModule Version
ATmega328PB Autotune0x0001v2.401.4
ATmega328PB Runtime0x0003v2.401.4
ATtiny81x0x0007v2.401.4
ATtiny81x Runtime0x0008v2.401.5
ATtiny161x, ATtiny321x Autotune0x0017v2.401.3
ATtiny161x, ATtiny321x Runtime0x0018v2.401.3
ATmega324PB Autotune0x000Cv2.401.5
ATmega324PB Runtime0x0011v2.401.5
AVR DA0x0037v2.401.2
Table 1-5 1-8 1-11. 16-bit dsPIC MCUs Acquisition Module
Acquisition ModulesModule IdXC16 Compiler VersionModule Version
dsPIC33CK0x004dv2.161.0
Table 1-6 1-9 1-12. Post Processing Module
Post-Processing ModulesModule IdXC8 Compiler Version Module Version
Keys 0x0002v2.401.4
Frequency Hop Autotune0x0004v2.401.2
Frequency Hop 0x0006v2.401.1
Scroller0x000Bv2.401.2
Surface - Single contact0x0021v2.401.5
Surface - Dual contact indication0x0025v2.401.1
Gestures0x0023v2.401.1
Surface 32x32 Single Contact0x003Bv2.401.5
Surface 32x32 - Dual contact indication0x003Cv2.401.1

Release v3.5.0 Module Information

Table 1-13. 8-bit AVR MCUs Acquisition Module
Acquisition ModulesModule IdXC8 Compiler VersionModule Version
ATmega328PB Autotune0x0001v4.101.4
ATmega328PB Runtime0x0003
ATtiny81x0x0007
ATtiny81x Runtime0x0008v4.101.5
ATtiny161x, ATtiny321x Autotune0x0017v2.401.3
ATtiny161x, ATtiny321x Runtime0x0018v2.401.3
ATmega324PB Autotune0x000C
ATmega324PB0x0011
AVR DA0x0037
Table 1-14. 16-bit MCUs Post Processing Module
Post-Processing ModulesModule IdXC8 Compiler Version Module Version
Keys 0x0002v2.401.4
Frequency Hop Autotune0x0004v2.401.2
Binding Layer0x0005v2.401.4
Frequency Hop 0x0006v2.401.1
Scroller0x000Bv2.401.0
Surface - Single contact0x0021v2.401.5
Surface - Dual contact indication0x0025v2.401.0
Gestures0x0023v2.401.1