3.3.4.3 DEF_FREQ_AUTOTUNE_ENABLE

Enables/Disables the frequency hop auto-tune. Enabling the Frequency Hop Auto-Tuning feature allows the library to automatically replace the noisy frequency from the list of frequencies used for acquisition.

ParameterRange
DEF_FREQ_AUTOTUNE_ENABLE0 or 1