3.1.4.2 Data Structures

ParameterSizeRange/OptionsUsage
num_sensors1 byte0–255The number of sensors to buffer data for the median filter
num_freqs1 byte3-to-7The number of frequencies to cycle/depth of the median filter
*freq_option_selectPointer 2/4 bytesPointerThe pointer to the acquisition library frequency selection parameter
*median_filter_freqPointer 2/4 bytesPointerThe pointer to the array of selected frequencies
enable_freq_autotune1 byte0 or 1Disable (0) or enable (1) automatic retuning of hop frequencies
max_variance_limit1 byte1-to-255Signal variance required to trigger returning of hop frequency
Autotune_count_in1 byte1-to-255The number of occurrences of max_variance_limit to trigger retuning of hop frequency