3.3.3.3 DEF_TOUCH_DET_INT
Defines the number of additional touch measurements to be performed to confirm a touch or the removal of a touch. The actual additional measurement will be DEF_TOUCH_DET_INT + 1.
| Parameter | Range |
|---|---|
| DEF_TOUCH_DET_INT | 0 to 255 |
Defines the number of additional touch measurements to be performed to confirm a touch or the removal of a touch. The actual additional measurement will be DEF_TOUCH_DET_INT + 1.
| Parameter | Range |
|---|---|
| DEF_TOUCH_DET_INT | 0 to 255 |
Rev: A