1.2.1.3 Melody Driver Dependencies

v4.5.0 Dependencies

Table 1-21. 8-bit AVR® Devices
Device or FamilyRTCUART
ATTiny 1 Series4.2.51.10.3
AVR® DA4.2.51.10.3
AVR® LA1.2.01.10.3
ATmega328PBN/A1.10.3
ATmega324PBN/A1.10.3
Table 1-22. 8-bit PIC® Devices
Device or FamilyADCCTimerUART
PIC®2.0.01.2.41.10.3
Table 1-23. 16-bit PIC® Devices
Device or FamilyADC MulticoreTimerUART
dsPIC33C(H|K)2.1.51.2.41.10.3
dsPIC33AK2.1.51.2.41.10.3

v4.4.0 Dependencies

Table 1-24. 8-bit AVR® Devices
Device or FamilyRTCUART
ATTiny 1 Series4.2.51.10.2
AVR® DA4.2.51.10.2
ATmega328PBN/A1.10.2
ATmega324PBN/A1.10.2
Table 1-25. 8-bit PIC® Devices
Device or FamilyADCCTimerUART
PIC®1.0.61.2.31.10.2
Table 1-26. 16-bit PIC® Devices
Device or FamilyADC MulticoreTimerUART
dsPIC33CK2.1.41.2.31.10.2
dsPIC33AK2.1.41.2.31.10.2

v4.3.0 Dependencies

Table 1-27. 8-bit AVR® Devices
Device or FamilyRTCUART
ATTiny 1 Series4.2.51.10.1
AVR® DA4.2.51.10.1
ATmega328PBN/A1.10.1
ATmega324PBN/A1.10.1
Table 1-28. 8-bit PIC® Devices
Device or FamilyADCCTimerUART
PIC®1.0.61.2.21.10.1
Table 1-29. 16-bit PIC® Devices
Device or FamilyADC MulticoreTimerUART
dsPIC33CK2.1.31.2.21.10.1

v4.2.0 Dependencies

Table 1-30. 8-bit AVR® Devices
Device or FamilyRTCUART
ATTiny 1 Series4.2.51.10.2
AVR® DA4.2.51.10.0
ATmega328PBN/A1.10.0
ATmega324PBN/A1.10.0
Table 1-31. 8-bit PIC® Devices
Device or FamilyADCCTMR0TMR1TMR2UART
PIC18FxxQ711.0.34.0.134.3.94.0.181.10.0
PIC18FxxQ40, Q41, Q43, PIC16F184xx4.0.134.0.134.3.94.0.181.10.0
PIC18FxxQ10, PIC16F[L]188xx4.0.74.0.134.3.94.0.181.10.0
PIC16F171xx/181xx1.0.14.0.134.3.94.0.181.10.0
PIC18FxxQ20, PIC18FxxQ24 PIC16F131xx PIC16[L]F180xx1.0.64.0.134.3.94.0.181.10.0
Table 1-32. 16-bit PIC® Devices
Device or FamilyADC MulticoreTimerUART
dsPIC33CK2.1.31.2.21.10.2

v4.1.0 Dependencies

Table 1-33. 8-bit AVR® Devices
Device or FamilyRTCUART
ATTiny 1 Series4.2.51.10.0
AVR® DA4.2.51.10.0
ATmega328PBN/A1.10.0
ATmega324PBN/A1.10.0
Table 1-34. 8-bit PIC® Devices
Device or FamilyADCCTMR0TMR1TMR2UART
PIC18FxxQ711.0.34.0.134.3.94.0.181.10.0
PIC18FxxQ40, Q41, Q43, PIC16F184xx4.0.134.0.134.3.94.0.181.10.0
PIC18FxxQ10, PIC16F[L]188xx4.0.74.0.134.3.94.0.181.10.0
PIC16F171xx/181xx1.0.14.0.134.3.94.0.181.10.0
PIC18FxxQ20, PIC18FxxQ24 PIC16F131xx PIC16[L]F180xx1.0.64.0.134.3.94.0.181.10.0
Table 1-35. 16-bit PIC® Devices
Device or FamilyADC MulticoreTimerUART
dsPIC33CK2.1.31.2.01.10.0

v4.0.0 Dependencies

Table 1-36. 8-bit AVR® Devices
Device or FamilyRTCUART
ATTiny 1 Series4.2.41.10.0
AVR® DA4.2.41.10.0
ATmega328PBN/A1.10.0
ATmega324PBN/A1.10.0
Table 1-37. 8-bit PIC® Devices
Device or FamilyADCCTMR0TMR1TMR2UART
PIC18FxxQ711.0.34.0.134.3.94.0.181.10.0
PIC18FxxQ40, Q41, Q434.0.134.0.134.3.94.0.181.10.0
PIC18FxxQ10, PIC16F[L]188xx4.0.74.0.134.3.94.0.181.10.0
PIC16F171xx/181xx1.0.14.0.134.3.94.0.181.10.0
PIC18FxxQ20, PIC16[L]F180xx1.0.64.0.134.3.94.0.181.10.0
Table 1-38. 16-bit PIC® Devices
Device or FamilyADC MulticoreTimerUART
dsPIC33CK2.1.31.2.01.10.0