3.1.5.3 Status and Output Data

Table 3-8. Group Data
ParameterSizeRange/OptionsUsage
qtm_keys_status1 byteBit 7: Reburst required

Bit 6-1: Reserved

Bit 0: Touch Detection
Indicates the current state of the Touch Key Group
acq_group_timestamp2 bytes0-to-65535Timestamp of last drift period processed
dht_count_in1 byte0-to-‘sensor_drift_hold_time’Countdown to the drift hold release after a touch event
tch_drift_count_in1 byte0-to-‘sensor_touch_drift_rate’Countdown to the next towards a touch drift period
antitch_drift_count_in1 byte0-to-‘sensor_anti_touch_drift_rate’Countdown to the next away from a touch drift period

Individual Key Sensor Data

The individual key sensor data is required by other post processing modules like Scroller. This data structure definition is placed on the common_compoenents_api.h file.
ParameterSizeRange/OptionsUsage
sensor_state1 byteBit fieldTouch key sensor state
sensor_state_counter1 byte0-to-255The number of repeat measurements to confirm a touch detection and an out-of-touch detection
*node_data_struct_ptr2/4 bytesPointerPointer to node data structure array
Channel_reference2 bytes0-to-65535Reference measurement, baseline for touch detection
sensor_stateValue
QTM_KEY_STATE_DISABLE0x00
QTM_KEY_STATE_INIT0x01
QTM_KEY_STATE_CAL0x02
QTM_KEY_STATE_NO_DET0x03
QTM_KEY_STATE_FILT_IN0x04
QTM_KEY_STATE_DETECT0x85
QTM_KEY_STATE_FILT_OUT0x86
QTM_KEY_STATE_ANTI_TCH0x07
QTM_KEY_STATE_SUSPEND0x08
QTM_KEY_STATE_CAL_ERR0x09
Note: Bit 7 (0x80u) is set in each state where the touch key sensor is ‘In Detect’.