1.2.2.1 Known Issues
Note: This section is maintained from Release
v3.14.0. Refer to release notes for other releases known
issue.
| Issue Details | Affected Version | Workaround/Remarks | Is fixed? | Issue fixed Version |
|---|---|---|---|---|
| For Trust-zone devices, RTC configured by Touch didn't work. | 3.15.0 | Call touch_init after RTC_Initialize in the SYS_Initialize function. | No | Not applicable. |
| For Trust-zone devices, some Touch lines didn't work due to default configuration bits generated in initialization function. | 3.16.0 | Manually edit the configuration bits. | No | Not applicable. |
| Timer based driven shield project may not work for SAM C2x, SAM L22 | 3.15.0 | Needs to be fixed. | Yes | 3.16.0. |
| For Trust-zone devices,there is code compilation when boost mode feature is selected. | 3.14.0, 3.15.0,3.16.0 | Needs to be fixed. | No | Not applicable. |
| Unable to select timer pins in timer based driven shield projects. | 3.14.0 | Needs to be fixed. | Yes | 3.15.0 |
| Code generation fails when Boost mode + Surface options are used | 3.14.0 | Needs to be fixed. | Yes | 3.15.0 |
| Unable to select 1T surface project without gesture option | 3.14.0 | Needs to be fixed. | Yes | 3.15.0 |
| Software Low power is not working on PIC32CZ CA | 3.14.0 | Needs to be fixed. | Yes | 3.15.0 |
| PIC32MZDA code compilation error | 3.14.0 | Needs to be fixed. | Yes | 3.15.0 |
| Enable Driven shield Plus option is visible for 1 button. Whereas Driven shield Plus options is valid for more than one button. | 3.14.0 | Do not enable Driven Shield Plus option with one button | No | Not applicable |
| Entering more than 9 in surface segments is not working. | 3.14.0 | Needs to be fixed. Use up and down arrows to increase the surface segment | No | Not applicable |
| Reset Pin assignment option is removed. | 3.14.0 | Yet to be implemented. Reassign pins for each sensor. | No | Not applicable |
| Sync all option for sensor parameter is not available. | 3.14.0 | Yet to be implemented. Assign values for each sensor. | Yes | 3.15.0 |
| Unable to dock Touch Configurator window within MPLABX. | 3.14.0 | Needs to be fixed. No issue with respect to functionality. Waiting on external dependency. | No | Not applicable |