5.1 Curiosity Nano Touch Adapter Pin Configuration
The Curiosity Nano Touch Adapter Evaluation Kit is a motherboard which connects Curiosity Nano PIC®/AVR® MCU kits and Touch Extension kits such as: QT2, QT7, QT8, T10 and future extension kits of this type. Refer to user guide for more information.
Curiosity Nano Touch Adapter Pin Configuration document simplifies the process of identifying the correct pin configuration while using the Curiosity Nano Touch Adapter, Curiosity Pro, and Xplained Pro boards.