type |
1 byte |
0 = Linear Slider 1 =
Wheel |
Type of scroller |
start_key |
2 bytes |
0-to-65535* |
The key number which forms the first component key of
the scroller |
number_of_keys |
1 byte |
2-to-255 |
The number of component keys to form the scroller.
The minimum number of keys required to make a slider is two and the
minimum number of keys to make a wheel is three. |
resol_deadband |
1 byte |
Bits 7:4 = Resolution 2 to 12 bits |
Full scale position resolution reported for the
scroller |
| Bits 3:0 = Dead band 0% to 15% (each side) |
The size of the edge correction dead bands as a
percentage of the full scale range |
position_hysteresis |
1 byte |
0-to-255 |
The minimum travel distance to be reported after
contact or direction change |
contact_min_threshold |
2 bytes |
0-to-65535 |
The minimum contact size measurement for persistent contact
tracking. The contact size is the sum of two neighboring keys’ touch
deltas forming the touch contact. |