2.1.2.2 Status and Output Data
While different target hardware requires that the configuration structure for sensor nodes varies from one device to another, all acquisition modules conform to a standard sensor node data structure. Processed module output data are stored in this data structure during run-time.
The outputs/status information may be used by other post-processing modules
or by the application.
| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
node_acq_status |
1 byte | Bit 7 | Indicates node calibration error NODE_CAL_ERROR |
| Bit 6 | Rise Time calibration complete | ||
| Bit 5 | - | ||
| Bit <4:2> (three bits) Node calibration state
NODE_CSD_CAL |
Indicates whether a calibration is ongoing and its current stage | ||
| Calibration Request | Write to ‘ 0’ by module once actioned.) |
||
| Enabled | Write to ‘1’ to enable this node
for measurement |
||
node_acq_signals |
2 bytes | Most recent measurement for this sensor node. | 16-bit unsigned value Accumulated and scaled as pernode_oversampling and
node_gain_digital settings. |
node_comp_caps |
2 bytes | Hardware calibration data | Indicates the tuning of the compensation circuit for this node |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Node Calibration Error | Rise time calibration complete | - | Node State | Calibrate request | Enabled | |||
NODE_MEASURE |
0 |
NODE_CC_CAL |
1 |
NODE_PRSC_CAL |
2 |
NODE_RSEL_CAL |
3 |
NODE_CSD_CAL* |
4 |
|
Note: * - CSD
calibration is not available on SAM D10/D11, SAM D2x, SAM L21
devices.
|
|
Acquisition Library State
TOUCH_STATE_NULL |
0 |
TOUCH_STATE_INIT |
1 |
TOUCH_STATE_READY |
2 |
TOUCH_STATE_CALIBRATE |
3 |
TOUCH_STATE_BUSY |
4 |
Return Parameter
TOUCH_SUCCESS |
0 |
TOUCH_ACQ_INCOMPLETE |
1 |
TOUCH_INVALID_INPUT_PARAM |
2 |
TOUCH_INVALID_LIB_STATE |
3 |
TOUCH_INVALID_POINTER |
11 |
TOUCH_LIB_NODE_CAL_ERROR |
14 |
|
Note: Other values are reserved for future use.
|
|