2.1.3.3 Status and Output Data
| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
module_status |
1 byte | N/A |
Module status – N/A |
current_freq |
1 byte | 0-to-15 | Current frequency step |
*filter_buffer |
2/4 bytes | N/A | The pointer to the filter buffer array for measured signals |
*qtm_acq_node_data |
2/4 bytes | N/A | The pointer to the node data structure of the acquisition group |
| PTC Clock = 4 MHz | ||
|---|---|---|
| PTC Frequency Delay Cycles | Frequency [kHz] | |
| 0 | FREQ_SEL_0 |
66.67 |
| 1 | FREQ_SEL_1 |
62.5 |
| 2 | FREQ_SEL_2 |
58.82 |
| 3 | FREQ_SEL_3 |
55.56 |
| 4 | FREQ_SEL_4 |
52.63 |
| 5 | FREQ_SEL_5 |
50 |
| 6 | FREQ_SEL_6 |
47.62 |
| 7 | FREQ_SEL_7 |
45.45 |
| 8 | FREQ_SEL_8 |
43.48 |
| 9 | FREQ_SEL_9 |
41.67 |
| 10 | FREQ_SEL_10 |
40 |
| 11 | FREQ_SEL_11 |
38.46 |
| 12 | FREQ_SEL_12 |
37.04 |
| 13 | FREQ_SEL_13 |
35.71 |
| 14 | FREQ_SEL_14 |
34.48 |
| 15 | FREQ_SEL_15 |
33.33 |
| 16 | FREQ_SEL_SPREAD |
Variable frequencies |