2.1.5.3 Status and Output Data
| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
qtm_keys_status |
1 byte | Bit 7: Reburst required Bit 6-1: Reserved Bit 0: Touch Detection |
Indicates the current state of the Touch Key Group |
acq_group_timestamp |
2 bytes | 0-to-65535 | Timestamp of last drift period processed |
dht_count_in |
1 byte | 0-to-‘sensor_drift_hold_time’ |
Countdown to drift hold release after a touch event |
tch_drift_count_in |
1 byte | 0-to-‘sensor_touch_drift_rate’ |
Countdown to next towards a touch drift period |
antitch_drift_count_in |
1 byte | 0-to-‘sensor_anti_touch_drift_rate’ |
Countdown to the next away from a touch drift period |
Individual Key Sensor Data
The individual key sensor data is required by other post processing
modules like Scroller. So, this data structure definition is placed on the
common_compoenents_api.h file.| Parameter | Size | Range/Options | Usage |
|---|---|---|---|
sensor_state |
1 byte | Bit field | Touch key sensor state |
sensor_state_counter |
1 byte | 0-to-255 | The number of repeat measurements to confirm a touch detection and an out-of-touch detection |
*node_data_struct_ptr |
2/4 bytes | Pointer | Pointer to node data structure array |
Channel_reference |
2 bytes | 0-to-65535 | Reference measurement, baseline for touch detection |
sensor_state |
Value |
|---|---|
QTM_KEY_STATE_DISABLE |
0x00 |
QTM_KEY_STATE_INIT |
0x01 |
QTM_KEY_STATE_CAL |
0x02 |
QTM_KEY_STATE_NO_DET |
0x03 |
QTM_KEY_STATE_FILT_IN |
0x04 |
QTM_KEY_STATE_DETECT |
0x85 |
QTM_KEY_STATE_FILT_OUT |
0x86 |
QTM_KEY_STATE_ANTI_TCH |
0x07 |
QTM_KEY_STATE_SUSPEND |
0x08 |
QTM_KEY_STATE_CAL_ERR |
0x09 |
|
Note: Bit 7
(0x80u) is set in each state where the touch key sensor is
‘In Detect’.
|
|