2.1.4.1 Frequency Hop AutoTune Typedef
| Name | Type |
|---|---|
| qtm_freq_hop_autotune_config_t | struct { uint16_t num_sensors; uint8_t num_freqs; uint8_t *freq_option_select; uint8_t *median_filter_freq; uint8_t enable_freq_autotune; uint8_t max_variance_limit; uint8_t autotune_count_in_limit; } |
| qtm_freq_hop_autotune_data_t | struct { uint8_t module_status; uint8_t current_freq; uint16_t *filter_buffer; qtm_acq_node_data_t *qtm_acq_node_data; uint8_t *freq_tune_count_ins; } |
| qtm_freq_hop_autotune_control_t | struct { qtm_freq_hop_autotune_data_t (*qtm_freq_hop_autotune_data); qtm_freq_hop_autotune_config_t (*qtm_freq_hop_autotune_config); } |